IESNA:LM-63-2002
[TEST]P1389069
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-9)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA4C-940-U-T3BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1050mA 4xLight Square PACKAGE 90CRI 4000K FIXTURE w/ TYPE III ANGLED BACKLIGHT CONTROL
[LAMP] (56) 4000K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.59A 190.4W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90
[_SEARCH_COLORTEMP]4000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]14988.5
TILT=NONE
56 -1 1 38 22 1 1 1.5000 1.0000 0.0000
1.000 1 190.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 64 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 60 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
103.0 122.8 170.3 324.7 871.2 1481.0 2043.3 2407.7 2768.0 3231.3 3821.4 4431.2 5278.6 6078.6 6751.7 7318.0 7840.7 8351.6 
8894.1 9610.8 10438.5 11218.6 11420.6 11084.0 10521.6 9880.1 9389.1 8977.3 7417.0 4839.1 2316.6 1120.7 594.0 241.6 138.6 
75.2 43.6 0.0 
103.0 126.7 170.3 316.8 807.8 1457.3 1983.9 2379.9 2768.0 3227.4 3762.0 4447.0 5250.9 5975.6 6660.7 7223.0 7741.7 8228.8 
8783.2 9476.2 10335.5 11135.4 11412.6 11076.0 10478.1 9860.3 9345.5 8913.9 7428.9 4851.0 2364.1 1120.7 598.0 233.6 134.6 
71.3 43.6 0.0 
103.0 122.8 162.4 308.9 740.5 1342.4 1944.3 2348.3 2736.3 3179.9 3710.5 4383.7 5080.6 5805.3 6403.3 6827.0 7254.7 7777.4 
8375.3 9080.2 10054.4 11175.0 11709.6 11491.8 10783.0 10078.1 9599.0 9206.9 7864.5 5342.0 2744.3 1267.2 601.9 225.7 142.6 
79.2 47.5 0.0 
103.0 122.8 154.4 265.3 637.6 1215.7 1758.2 2233.4 2641.3 3076.9 3587.7 4205.5 4851.0 5492.5 6035.0 6486.4 6791.3 7250.7 
7888.3 8688.2 9804.9 10969.1 11887.8 11935.3 11321.6 10497.9 9955.4 9595.0 8422.9 6308.2 3536.3 1607.7 708.8 257.4 142.6 
91.1 59.4 0.0 
103.0 122.8 150.5 225.7 463.3 942.5 1488.9 2035.4 2478.9 2898.7 3369.9 3956.0 4573.8 5235.1 5793.4 6276.6 6613.1 6882.4 7282.4 
7939.7 8973.3 10418.7 11784.9 12283.8 11820.5 10985.0 10462.2 10101.9 8977.3 7389.3 4759.9 2166.1 970.2 360.4 162.4 110.9 
79.2 0.0 
103.0 118.8 142.6 186.1 316.8 613.8 1112.8 1603.8 2150.3 2605.7 3037.3 3528.3 4086.7 4637.1 5274.7 5785.5 6193.4 6494.4 6716.1 
7104.2 7714.0 8814.9 10533.5 11907.6 12264.0 11440.4 10854.3 10414.7 9412.8 8007.1 6050.8 3575.9 1797.8 704.9 249.5 146.5 
106.9 0.0 
103.0 118.8 130.7 158.4 213.8 344.5 598.0 1009.8 1461.2 1960.2 2443.3 2966.0 3417.5 3908.5 4443.1 4989.6 5456.8 5884.5 6205.3 
6533.9 6945.8 7595.2 8632.7 10224.6 11816.5 12370.9 12034.3 11598.8 10050.4 8343.7 6664.6 5334.1 3385.8 1599.8 649.4 
209.9 142.6 0.0 
103.0 114.8 126.7 146.5 182.2 245.5 407.9 673.2 1073.2 1492.9 1964.1 2455.2 2934.3 3417.5 3892.7 4431.2 4898.5 5377.6 5777.6 6181.5 
6597.3 7143.8 7979.3 9214.8 10933.5 12208.6 12458.1 12319.5 10977.0 9060.4 7187.3 5738.0 4134.2 2324.5 974.2 273.2 
162.4 0.0 
103.0 110.9 122.8 138.6 158.4 194.0 273.2 400.0 645.5 982.1 1382.0 1805.7 2273.0 2744.3 3239.3 3738.2 4217.4 4712.4 5183.6 5639.0 
6118.2 6684.4 7432.9 8411.0 9674.2 11246.3 11967.0 12188.8 11879.9 10442.4 8466.4 6518.1 4629.2 3017.5 1338.5 443.5 
186.1 0.0 
103.0 110.9 114.8 122.8 126.7 138.6 150.5 174.2 205.9 261.4 352.4 487.1 673.2 938.5 1247.4 1591.9 1964.1 2403.7 2874.9 3405.6 3979.8 4653.0 
5452.9 6411.2 7516.0 8696.1 9412.8 9872.2 10604.8 10216.7 8466.4 5868.7 3536.3 1857.2 780.1 229.7 150.5 0.0 
103.0 106.9 106.9 106.9 110.9 110.9 110.9 114.8 110.9 114.8 114.8 118.8 126.7 134.6 158.4 182.2 217.8 265.3 328.7 419.8 534.6 708.8 942.5 1314.7 
1924.5 3001.7 3920.4 4494.6 5306.4 4538.1 3314.5 2328.5 1532.5 792.0 229.7 55.4 15.8 0.0 
103.0 103.0 103.0 99.0 99.0 99.0 99.0 95.0 91.1 91.1 91.1 91.1 87.1 83.2 83.2 83.2 87.1 95.0 103.0 114.8 130.7 142.6 162.4 190.1 249.5 423.7 
633.6 835.6 1362.2 1445.4 1021.7 621.7 360.4 166.3 67.3 27.7 11.9 0.0 
103.0 99.0 99.0 95.0 91.1 91.1 87.1 83.2 79.2 79.2 75.2 71.3 67.3 63.4 55.4 51.5 47.5 47.5 47.5 47.5 47.5 47.5 43.6 43.6 35.6 31.7 31.7 
31.7 39.6 47.5 35.6 31.7 31.7 23.8 15.8 11.9 11.9 0.0 
103.0 95.0 91.1 83.2 79.2 75.2 71.3 63.4 59.4 51.5 43.6 39.6 31.7 27.7 23.8 19.8 15.8 15.8 11.9 7.9 7.9 7.9 4.0 4.0 4.0 4.0 4.0 4.0 4.0 4.0 0.0 0.0 4.0 
4.0 7.9 7.9 7.9 0.0 
103.0 91.1 83.2 75.2 67.3 63.4 55.4 47.5 39.6 31.7 27.7 19.8 15.8 11.9 7.9 4.0 4.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.0 4.0 
7.9 7.9 0.0 
103.0 87.1 75.2 67.3 59.4 47.5 43.6 35.6 27.7 19.8 15.8 7.9 7.9 4.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.0 4.0 
7.9 0.0 
103.0 83.2 71.3 59.4 51.5 43.6 31.7 23.8 19.8 11.9 7.9 4.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.0 
4.0 0.0 
103.0 83.2 67.3 55.4 43.6 35.6 27.7 19.8 15.8 7.9 4.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.0 
0.0 
103.0 79.2 67.3 51.5 43.6 35.6 23.8 15.8 11.9 7.9 4.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
103.0 83.2 67.3 51.5 43.6 31.7 23.8 19.8 11.9 7.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
103.0 83.2 67.3 55.4 43.6 31.7 27.7 19.8 15.8 7.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
103.0 83.2 67.3 55.4 43.6 31.7 27.7 19.8 15.8 11.9 4.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
